Download document () of 20
We make what matters work*

167314

Eaton xEnergy Main LV systems LV switchgear. Partition, devices-/devices- area, busbar back, WxD=800x205mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
167314
EAN
4015081638147
Product Length/Depth
210 mm
Product Height
50 mm
Product Width
740 mm
Product Weight
1.5 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Internal separation form 4b
Internal separation form 3a
Internal separation form 4a
Internal separation form 3b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.