Download document () of 20
We make what matters work*

167383

Eaton Distribution parts. Series connection digital time switch 1 channel, 7 days, text line, 1 TLE

General specifications

Product Name
Eaton TS Timer relay
Catalog Number
167383
EAN
4015081639199
Product Length/Depth
65.5 mm
Product Height
90 mm
Product Width
17.5 mm
Product Weight
0.08 kg
Compliances
RoHS conform

Product specifications

Mounting method
DIN rail
Features
Text guidance in display
Equipment heat dissipation, current-dependent
0 W
Number of channels
1
Accuracy per day
1 s
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Autonomy in hours
0 hour
Autonomy in years
10 year
Frequency supply voltage - max
60 Hz
Frequency supply voltage - min
50 Hz
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Nominal switching current at 250 V AC
16 A
Contact type
Change-over contact (NO/NC)
Degree of protection
IP20
Functions
Hour meter
Weekly program
60 min. program
Potential free switch contact
Switching preselection
External programming
Quartz controlled
Holiday program
24 h program
Automatic switching summer-/winter time
Manual operation
Voltage type
AC
Shortest switching time at channel 1
1 min
Shortest switching time at channel 2
0 min
Number of memory locations
84
Rated operational current for specified heat dissipation (In)
0 A
Switching power LED - max
600 W
Static heat dissipation, non-current-dependent
0.4 W
Supply voltage - max
240 V
Supply voltage - min
230 V
Width in number of modular spacings
1
Number of contacts
1
Output signal
Other
External programming via
Manufacturer specific

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.