Download document () of 20
We make what matters work*

167391

Eaton Distribution board accessory, Series connection time switch 24 hrs., segments, 3 TLE

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
167391
EAN
4015081638895
Product Length/Depth
65.6 mm
Product Height
90 mm
Product Width
54 mm
Product Weight
0.11 kg
Compliances
RoHS conform

Product specifications

Mounting method
DIN rail
Equipment heat dissipation, current-dependent
0 W
Number of channels
1
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Autonomy in hours
0 hour
Autonomy in years
0 year
Frequency supply voltage - max
50 Hz
Frequency supply voltage - min
50 Hz
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Nominal switching current at 250 V AC
16 A
Contact type
Change-over contact
Degree of protection
IP20
Functions
Potential free switch contact
24 h program
Switching preselection
Mains synchronous
Manual operation
Voltage type
AC
Shortest switching time at channel 1
15 min
Shortest switching time at channel 2
0 min
Program shift divide 1
15 min
Rated operational current for specified heat dissipation (In)
0 A
Switching power LED - max
600 W
Static heat dissipation, non-current-dependent
0.9 W
Supply voltage - max
230 V
Supply voltage - min
230 V
Width in number of modular spacings
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.