Download document () of 20
We make what matters work*

167394
ASBELL12

Eaton Distribution board accessory, Bell, 12VAC

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
167394
EAN
4015081639212
Product Length/Depth
90 mm
Product Height
70 mm
Product Width
18 mm
Product Weight
0.04 kg
Compliances
RoHS conform

Product specifications

Current type
AC
Enclosure material
Plastic
Supply current
Mains power supply
Electricity consumption
0.3 A
Nominal voltage - max
12 V
Degree of protection
IP20
Housing color
Gray
Loudness
84 dB
Tone type
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.