Download document () of 20
We make what matters work*

167395

Eaton Distribution parts. Buzzer, 230VAC

General specifications

Product Name
Eaton xPole - ASBUZZ buzzer
Catalog Number
167395
EAN
4015081638925
Product Length/Depth
90 mm
Product Height
70 mm
Product Width
18 mm
Product Weight
0.059 kg
Compliances
RoHS conform

Product specifications

Current type
AC
Mounting Method
Other
Electricity consumption
0.03 A
Degree of protection
IP20
Housing material
Plastic
Housing color
Gray
Loudness
80 dB
Tone type
Other
Housing surface protection
Untreated
Quality class of housing material
Other
Operating voltage at AC, 50 Hz - min
230 V
Operating voltage at AC, 60 Hz - min
230 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.