Download document () of 20
We make what matters work*

167396

Eaton Distribution parts. Horn, 24 VAC/DC

General specifications

Product Name
Eaton xPole - ASSIR siren
Catalog Number
167396
EAN
4015081638932
Product Length/Depth
90 mm
Product Height
70 mm
Product Width
18 mm
Product Weight
0.04 kg
Compliances
RoHS conform

Product specifications

Current type
AC/DC
Enclosure material
Plastic
Mounting Method
Other
Electricity consumption
0.1 A
Degree of protection
IP20
Housing material
Plastic
Housing color
Gray
Loudness
105 dB
Tone type
Other
Housing surface protection
Untreated
Quality class of housing material
Other
Operating voltage at AC, 50 Hz - min
12 V
Operating voltage at AC, 50 Hz - max
24 V
Operating voltage at DC - min
12 V
Operating voltage at DC - max
24 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.