Download document () of 20
We make what matters work*

167420
EMECMBUS

Communication module, for EME power meter. EMECMBUS

General specifications

Product Name
Eaton Distribution parts
Catalog Number
167420
EAN
4015081639144
Product Length/Depth
90 mm
Product Height
70 mm
Product Width
18 mm
Product Weight
0.039 kg
Compliances
CE Marked
RoHS conform

Product specifications

Accessory/spare part type
Other

Export product specification