Download document () of 20
We make what matters work*

167458

Eaton xEnergy Main LV systems LV switchgear. Partition, for terminal block, 2x240qmm, 4p

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
167458
EAN
4015081639588
Product Length/Depth
150 mm
Product Height
3 mm
Product Width
100 mm
Product Weight
0.1 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.