Download document () of 20
We make what matters work*

167489
FAZ-C7/2

Eaton Moeller series xEffect - FAZ MCB. FAZ, 2-pole, tripping characteristic: C, rated current In: 7 A, rated switching capacity (IEC/EN 60947-2): 15 kA

General specifications

Product Name
Eaton Moeller series xEffect - FAZ MCB
Catalog Number
167489
EAN
4015081639908
Product Length/Depth
80 mm
Product Height
75.5 mm
Product Width
36 mm
Product Weight
0.222 kg
Compliances
RoHS conform
Certifications
EN45545-2
IEC 61373

Product specifications

Used with
Miniature circuit breaker
FAZ
Amperage Rating
7 A
Features
Additional equipment possible
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
2
Degree of protection
IP20
Rated impulse withstand voltage (Uimp)
4 kV
Tripping characteristic
C
Ambient operating temperature - max
75 °C
Ambient operating temperature - min
-25 °C
Built-in depth
70.5 mm
Connectable conductor cross section (multi-wired) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (solid-core) - min
1 mm²
Current limiting class
3
Frequency rating - max
60 Hz
Frequency rating - min
50 Hz
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Voltage rating (IEC/EN 60898-1)
415 VAC
Width in number of modular spacings
2
Voltage type
AC
Overvoltage category
III
Number of poles
Two-pole
Release characteristic
C
Type
  • FAZ
  • Miniature circuit breaker
Special features
Ambient temperature hint: Starting at 70 °C a 1 °C increase results in a 0.5% linear reduction of current carrying capacity
Application
  • Switchgear for industrial and advanced commercial applications
  • xEffect - Switchgear for industrial and advanced commercial applications
Number of poles (protected)
2
Number of poles (total)
2
Operational voltage (IEC/EN 60947-2) - max
440 VAC
Rated insulation voltage (Ui)
440 V
Rated operational current for specified heat dissipation (In)
7 A
Rated operational voltage (Ue) - max
415 V
Rated service short-circuit breaking capacity (IEC/EN 60898-1) - Ics
7.5 kA
Rated service short-circuit breaking capacity (IEC/EN 60947-2) - Ics
7.5 kA
Rated short-circuit breaking capacity (IEC/EN 60898-1) - Icn at 230 V
10 kA
Rated short-circuit breaking capacity (IEC/EN 60898-1)- Icn at 400 V
10 kA
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 230 V
15 kA
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 400 V
15 kA
Rated switching capacity (IEC/EN 60898-1)
10 kA
Rated switching capacity (IEC/EN 60947-2)
15 kA
Rated switching capacity (IEC/EN 60947-2) at max voltage rating
10 kA
Static heat dissipation, non-current-dependent
0 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.
Serial Number Verified :
Authenticated: ✓
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.