Download document () of 20
We make what matters work*

167537

Eaton xEnergy Main Door, section width, Box solution, for HxW = 200 x 600 mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
167537
EAN
4015081640331
Product Length/Depth
30 mm
Product Height
190 mm
Product Width
592 mm
Product Weight
4.6 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
Material
Steel
Model
Stop door

Export product specification