Download document () of 20
We make what matters work*

167545

Eaton xEnergy Main LV systems LV switchgear. Door, section width, Box solution, for HxW = 350 x 600 mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
167545
Product Length/Depth
30 mm
Product Height
340 mm
Product Width
592 mm
Product Weight
5.5 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Other
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.