Download document () of 20

167559

Eaton xEnergy Main LV systems LV switchgear. Insulator, M12x50

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
167559
EAN
4015081640485
Product Length/Depth
30 mm
Product Height
50 mm
Product Width
30 mm
Product Weight
0.3 kg
Compliances
RoHS conform

Product specifications

Color
Black
Load capacity - max
0 kg
RAL-number
9005
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.