Download document () of 20
We make what matters work*
To be discontinued

167561

Eaton xEnergy Main LV systems LV switchgear. Main contacts, drawer, outgoing, up 100A, 3/4p, 10-25 mm�, drawer heights 150-300 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
167561
EAN
4015081640508
Product Length/Depth
60 mm
Product Height
400 mm
Product Width
300 mm
Product Weight
0.36 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Other
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.