Download document () of 20
We make what matters work*

167564

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Mounting plate for IZMX40, W=600mm

General specifications

Product Name
Eaton xEffect xVtl mounting plate
Catalog Number
167564
EAN
4015081640539
Product Length/Depth
530 mm
Product Height
115 mm
Product Width
370 mm
Product Weight
10.5 kg
Compliances
RoHS conform

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.