Download document () of 20
We make what matters work*

167570
XSDMC03510-S

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, closed, IP55, HxW=350x1000mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
167570
EAN
4015081640607
Product Length/Depth
75 mm
Product Height
340 mm
Product Width
500 mm
Product Weight
11.1 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.