Download document () of 20
We make what matters work*

167602
SPCT2-385

Eaton Moeller series xPole - SPCT2 Surge Protection Device. Surge arrester plug-in unit, 385VAC, 20 kA

General specifications

Product Name
Eaton Moeller series xPole - SPCT2 Surge protection device
Catalog Number
167602
EAN
4015081640935
Product Length/Depth
47 mm
Product Height
54 mm
Product Width
17.5 mm
Product Weight
0.048 kg
Compliances
RoHS conform
Certifications
CE

Product specifications

Features
Category type 2
Frame
1 modular spacing
Degree of protection
IP20
Mounting method
On basic element
Signalling at the device
Optic
System configuration type
Other
TN
Type
Surge arrester
Application
  • Open areas
  • Residential buildings
  • Utility buildings
Conductor cross section (solid, solid-strand) - max
25 mm²
Conductor cross section (solid, solid-strand) - min
25 mm²
Continuous voltage at AC - max
385 V
Discharge surge current (8/20) - max
40 kA
Nominal discharge surge current (8/20)
20 kA
Nominal voltage at AC
385 V
Number of conductors without earthing
0
Voltage protection level
1.8 KV
Overcurrent protection device, series connection (fuse) - max
125 A

Export product specification