Download document () of 20
We make what matters work*

167633

Eaton xEnergy Main LV systems LV switchgear. Branding Sticker xEnergy

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
167633
EAN
4015081641222
Product Length/Depth
3 mm
Product Height
60 mm
Product Width
150 mm
Product Weight
0.1 kg
Compliances
RoHS conform

Product specifications

RAL-number
0
Color
Other
Material
Plastic
Mounting position
Other
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.