Download document () of 20
We make what matters work*
Discontinued

168151

Digital residual current circuit-breaker/miniature circuit-breaker, 25A, 100mA, miniature circuit-breaker trip curve: D, 1pole+N, residual current circuit-breaker trip characteristic: G/A. dRBM-25/1N/D/01-G/A

General specifications

Product Name
Eaton Moeller series xPole - dRBM RCBO - residual-current circuit breaker with overcurrent protection
Catalog Number
168151
EAN
4015081647248
Product Length/Depth
80 mm
Product Height
76 mm
Product Width
35 mm
Product Weight
0.23 kg
Compliances
CE Marked
Certifications
CE

Product specifications

Voltage rating
240 V - 240 V
Surge current capacity
3 kA
Voltage type
AC
Width in number of modular spacings
2
Features
Anti-nuisance tripping version
Concurrently switching N-neutral
Operating ambient temperature - max
40 °C
Operating ambient temperature - min
-25 °C
Rated current
25 A
Rated operational current for specified heat dissipation (In)
25 A
Static heat dissipation, non-current-dependent
0 W
Built-in depth
75 mm
Current limiting class
3
Rated short-circuit breaking capacity (EN 60947-2)
0 kA
Fault current rating
0.1 A
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Number of poles (protected)
1
Number of poles (total)
2
Basic function
Combined RCD/MCB devices
Equipment heat dissipation, current-dependent
4.2 W
Degree of protection
IP20
Overvoltage category
III
Pollution degree
2
Leakage current type
A
Release characteristic
D
Frequency rating
50 Hz
Number of poles
Single-pole + N
Type
RCBO
Application
Switchgear for residential and commercial applications

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.