Download document () of 20
We make what matters work*

168338

Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting door frame/door EI 30 S, 600/10

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
168338
EAN
4015081649174
Product Length/Depth
130 mm
Product Height
1054 mm
Product Width
626 mm
Product Weight
27 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
White
Degree of protection
IP40
NEMA Other
Material
Steel
Model
Lock door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.