Download document () of 20
We make what matters work*

168350

Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting door frame/door EI 30 S, 1000/12

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
168350
EAN
4015081649297
Product Length/Depth
130 mm
Product Height
1254 mm
Product Width
1026 mm
Product Weight
45 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
White
Degree of protection
IP40
NEMA Other
Material
Steel
Model
Lock door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.