Download document () of 20
We make what matters work*

168471
N3-4-630-SVE

Eaton Moeller series NZM - Molded Case Circuit Breaker. Switch-disconnector 4p + plug-in contacts, 630A

General specifications

Product Name
Eaton Moeller series NZM switch-disconnector
Catalog Number
168471
EAN
4015081649525
Product Length/Depth
335 mm
Product Height
215.2 mm
Product Width
185 mm
Product Weight
7.75 kg
Compliances
RoHS conform
Certifications
IEC 60947-3

Product specifications

Amperage Rating
630 A
Voltage rating
690 V - 690 V
Features
Version as main switch
Version as maintenance-/service switch
Motor drive optional
Version as emergency stop installation
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Mounting Method
Built-in device plug-in technique
Distribution board installation
Ground mounting
Intermediate mounting
Equipment heat dissipation, current-dependent
107.16 W
Rated short-time withstand current (Icw)
12 kA
Degree of protection
IP20
Electrical connection type of main circuit
Screw connection
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
40 °C
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Rated operating power at AC-23, 400 V
315 kW
Rated operational current
630 A (415 V AC-22A, making and breaking capacity)
500 A (415 V AC-23A, making and breaking capacity)
630 A (690 V AC-22A, making and breaking capacity)
500 A (690 V AC-23A, making and breaking capacity)
Degree of protection (IP), front side
IP20
Number of poles
Four-pole
Handle color
Black
Functions
Voltage release optional
Interlockable
Special features
  • Main switch characteristics including positive drive to IEC/EN 60204 and VDE 0113.
  • Busbar tag shroud to VDE 0160 Part 100.
  • Rated current = rated uninterrupted current: 630 A
Number of switches
1
Rated operating voltage (Ue) at AC - max
690 V
Handle type
Rocker lever
Short-circuit protective device fuses - max
630 A gL

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.