Download document () of 20
We make what matters work*

168537

Eaton Moeller series NZM - Molded Case Circuit Breaker. Circuit-breaker, 4-pole, 400A, 250A in 4th pole, plug-in module

General specifications

Product Name
Eaton Moeller series NZM molded case circuit breaker electronic
Catalog Number
168537
EAN
4015081650132
Product Length/Depth
335 mm
Product Height
215.2 mm
Product Width
185 mm
Product Weight
10.04 kg
Compliances
RoHS conform

Product specifications

Amperage Rating
400 A
Voltage rating
690 V - 690 V
Features
Protection unit
Motor drive optional
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Mounting Method
Built-in device plug-in technique
Equipment heat dissipation, current-dependent
72 W
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Degree of protection
IP20
Electrical connection type of main circuit
Screw connection
Number of poles
Four-pole
Position of connection for main current circuit
Back side
Handle type
Rocker lever
Short delay current setting (Isd) - max
4000 A
Short delay current setting (Isd) - min
400 A
Instantaneous current setting (Ii) - max
4400 A
Instantaneous current setting (Ii) - min
800 A
Overload current setting (Ir) - max
400 A
Overload current setting (Ir) - min
200 A
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 230 V, 50/60 Hz
100 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 400/415 V, 50/60 Hz
70 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 440 V, 50/60 Hz
65 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 525 V, 50/60 Hz
18 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 690 V, 50/60 Hz
6 kA
Rated short-circuit breaking capacity Icu (IEC/EN 60947) at 525 V, 50/60 Hz
36 kA
Rated short-circuit breaking capacity Icu (IEC/EN 60947) at 400/415 V, 50/60 Hz
70 kA
Rated short-circuit breaking capacity Icu (IEC/EN 60947) at 230 V, 50/60 Hz
100 kA
Rated short-circuit breaking capacity Icu (IEC/EN 60947) at 690 V, 50/60 Hz
25 kA
Rated short-circuit breaking capacity Icu (IEC/EN 60947) at 440 V, 50/60 Hz
65 kA
Rated short-circuit breaking capacity Icu (UL489, CSA22.2) at 240 V, 60 Hz
100 kA

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6-digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.