Download document () of 20
We make what matters work*

168569

Eaton Moeller series NZM - Molded Case Circuit Breaker. Side handle, frame 2/3, NA

General specifications

Product Name
Eaton Moeller series NZM other accessory
Catalog Number
168569
EAN
4015081650576
Product Length/Depth
230 mm
Product Height
50 mm
Product Width
230 mm
Product Weight
1.7 kg
Compliances
RoHS conform

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.