Knowledge Search
Download document () of 20
We make what matters work*

168599

Eaton Moeller® series DILH Set of interrupter tubes, for DILH1400

General specifications

Product Name
Eaton Moeller® series DILH set of vacuum interrupters
Catalog Number
168599
EAN
4015081650873
Product Length/Depth
196 mm
Product Height
296 mm
Product Width
250 mm
Product Weight
7.5 kg
Certifications
CE

General

Accessory/spare part type
Contact set
Product category
Accessories

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.