Download document () of 20
We make what matters work*

168692

SPET2-280/3. Surge arrester complete, 3-pole, 280VAC, 3x10kA

General specifications

Product Name
Eaton Distribution parts
Catalog Number
168692
EAN
4015081651818
Product Length/Depth
86 mm
Product Height
69 mm
Product Width
52.5 mm
Product Weight
0.275 kg
Compliances
RoHS conform
Certifications
CE

Product specifications

Features
Category type 2
Frame
3 modular spacing
Degree of protection
IP20
Mounting method
DIN rail (top hat rail) 35 mm
Signalling at the device
Optic
System configuration type
Other
TN
TN-S
Type
Surge arrester
Application
Open areas Residential buildings Utility buildings
Conductor cross section (solid, solid-strand) - max
25 mm²
Conductor cross section (solid, solid-strand) - min
25 mm²
Continuous voltage at AC - max
280 V
Discharge surge current (8/20) - max
20 kA
Nominal discharge surge current (8/20)
10 kA
Nominal voltage at AC
280 V
Number of conductors without earthing
3
Voltage protection level
1.2 KV
Overcurrent protection device, series connection (fuse) - max
100 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.