Download document () of 20
We make what matters work*

168741

SPET2-280/1. Surge arrester complete, 1p, 280VAC, 10kA

General specifications

Product Name
Eaton Distribution parts
Catalog Number
168741
EAN
4015081651948
Product Length/Depth
80 mm
Product Height
65 mm
Product Width
17.5 mm
Product Weight
0.086 kg
Compliances
RoHS conform
Certifications
CE

Product specifications

Features
Category type 2
Frame
1 modular spacing
Degree of protection
IP20
Mounting method
DIN rail (top hat rail) 35 mm
Signalling at the device
Optic
System configuration type
Other
Type
Surge arrester
Application
  • Open areas
  • Residential buildings
  • Utility buildings
Conductor cross section (solid, solid-strand) - max
25 mm²
Conductor cross section (solid, solid-strand) - min
25 mm²
Continuous voltage at AC - max
280 V
Discharge surge current (8/20) - max
20 kA
Nominal discharge surge current (8/20)
10 kA
Nominal voltage at AC
280 V
Number of conductors without earthing
1
Voltage protection level
1.2 KV
Overcurrent protection device, series connection (fuse) - max
100 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.