Knowledge Search
Download document () of 20
We make what matters work*

168810

Eaton Moeller® series DILM Replacement contacts, for DILM400

General specifications

Product Name
Eaton Moeller® series DILM replacement contact
Catalog Number
168810
EAN
4015081653010
Product Length/Depth
105 mm
Product Height
209 mm
Product Width
140 mm
Product Weight
3.436 kg
Certifications
CE

General

Accessory/spare part type
Contact set
Product category
Accessories

Design verification

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.