| Product Name |
Eaton distribution board accessory
|
| Catalog Number |
168823
|
| EAN |
4015081653140
|
| Product Length/Depth |
26 mm
|
| Product Height |
11 mm
|
| Product Width |
18 mm
|
| Product Weight |
0.002 kg
|
| Compliances |
RoHS conform
|
| Certifications |
CE
|
| Used with |
Busbar
BB-EV |
| Features |
Busbar
|
| Accessory/spare part type |
End cap for shroud section
|
| Color |
Other
|
| Material |
Plastic
|
| Model |
End cap
|
| Suitable for |
Other
|
| Type |
|
| Application |
Switchgear for industrial and advanced commercial applications
|