Download document () of 20
We make what matters work*

168858
BB-EVP-10/N-1,5MU

Eaton Distribution board accessory, Phase busbar, N, 10qmm, pin, 1m, 1,5MU

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
168858
EAN
4015081653515
Product Length/Depth
1012 mm
Product Height
35 mm
Product Width
7 mm
Product Weight
0.205 kg
Compliances
RoHS conform

Product specifications

Used with
BB-EV
Busbar
Type
  • BB-EV
  • Busbar
Features
Insulated
Can be cut to size
Accessory/spare part type
Busbar for miniature circuit breaker
Busbar for TVSS
Busbar for combined residual current/power circuit breaker
Busbar for residual current circuit breakers
Electric connection type
Pin
Rated surge voltage
4.5 KV
Rated uninterrupted current (Iu)
63 A
Suitable for number of devices
6
Application
Switchgear for industrial and advanced commercial applications
Number of poles
Two-pole
Color
Other
Cross section
10 mm²
Number of modular spacings
1.5
Number of phases
1
Pitch dimensions
27 mm
Rated operational voltage (Ue) - max
690 V
Functions
Busbar
Suitable for
Devices with N-busbar

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.