Download document () of 20
We make what matters work*

168929

Eaton xEnergy Main LV systems LV switchgear. Interlock, for drawer 150-300mm, NZM1

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
168929
EAN
4015081654215
Product Length/Depth
185 mm
Product Height
125 mm
Product Width
95 mm
Product Weight
0.35 kg
Compliances
RoHS conform

Product specifications

Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.