Download document () of 20
We make what matters work*

168932

Eaton xEnergy Main LV systems LV switchgear, Mounting angle bracket, for horizontal strip

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
168932
EAN
4015081654246
Product Length/Depth
50 mm
Product Height
20 mm
Product Width
50 mm
Product Weight
0.1 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Mounting angle bracket
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.