Download document () of 20
We make what matters work*

168933

Eaton xEnergy Main LV systems LV switchgear. Key plate, for 3 mm double ward key

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
168933
EAN
4015081654253
Product Length/Depth
50 mm
Product Height
100 mm
Product Width
50 mm
Product Weight
0.28 kg
Compliances
RoHS conform

Product specifications

Handle type
Other
Closure type
Double bit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.