Download document () of 20
We make what matters work*

168941

Eaton xEnergy Main LV systems LV switchgear. Flat round screw, M12x80-8.8

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
168941
EAN
4015081654321
Product Length/Depth
86.5 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.1 kg
Compliances
RoHS conform

Product specifications

Thread length
86.5 mm
Length to bottom side head
86.5 mm
RAL-number
7035
Head diameter
0 mm
Head height
0 mm
Dimension square neck bolt
0 mm
Thread size
12
#12
Head style
Button head with square
Other
Color
Other
Surface protection
Galvanic/electrolytic zinc plated
Material quality
8.8 (steel)
Material
Steel
Pitch thread
1 mm
Thread per inch
0
Wrench width
0 mm
Screwing system
Other
Thread type
Metric

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.