Download document () of 20
We make what matters work*

168952

Eaton xEnergy Main LV systems LV switchgear. Flat round screw, M8x70

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
168952
EAN
4015081654420
Product Length/Depth
74.5 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
0.039 kg
Compliances
RoHS conform

Product specifications

Thread length
74.5 mm
Length to bottom side head
74.5 mm
RAL-number
7035
Head diameter
0 mm
Head height
0 mm
Dimension square neck bolt
0 mm
Thread size
8
#8
Head style
Button head with square
Other
Color
Other
Surface protection
Galvanic/electrolytic zinc plated
Material quality
8.8 (steel)
Material
Steel
Pitch thread
1 mm
Thread per inch
0
Wrench width
0 mm
Screwing system
Other
Thread type
Metric

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.