| Product Name |
Eaton distribution board accessory
|
| Catalog Number |
169831
|
| EAN |
4015081663255
|
| Product Length/Depth |
112 mm
|
| Product Height |
1 mm
|
| Product Width |
49 mm
|
| Product Weight |
0.002 kg
|
| Compliances |
RoHS conform
|
| Used with |
BB-EV
Busbar |
| Application |
Switchgear for industrial and advanced commercial applications
|
| Type |
|
| Features |
Self-adhesive
Halogen free |
| Text field type |
With inscription
|
| Color |
White
|
| Accessory/spare part type |
Mounting accessories
|