Knowledge Search
Download document () of 20
We make what matters work*

169870

Eaton S811 Soft starter, 420 A, 200 - 600 V AC, Us= 24 V DC, with control unit, Frame size U

General specifications

Product Name
Eaton S811 Soft starter
Catalog Number
169870
EAN
4015081663682
Product Length/Depth
182 mm
Product Height
323.1 mm
Product Width
194.4 mm
Product Weight
18.6 kg
Certifications
CSA File No.: LR 353
UL Category Control No.: NMFT
UL File No.: E202571
CE
UL 508
CSA Class No.: 3211-06
CSA
UL
GB14048
CSA22.2-14-1995
CSA-C22.2 No. 14
C-Tick
CCC
IEC/EN 60947-4-2

Features & Functions

Fault memory
10 Faults
Fitted with:
Display
Internal bypass
Motor overload protection
Internal bypass contacts
Functions
Suppression of closing transients
Soft start function
Suppression of DC components for motors
Min. ramp time 1 s - fast switching (semiconductor contactor)
Potential isolation between power and control sections
Overload monitoring
Current limitation
Underload monitoring
Single direction
Interfaces
Modbus RTU (built-in)

General

Class
Adjustable
Connection to SmartWire-DT
No
Degree of protection
IP20
NEMA Other
Frame size
U
Mains voltage - min
200 V
Mains voltage - max
600 V
Overvoltage category
II
Pollution degree
3
Radio interference class
Class A (EN 55011)
Rated impulse withstand voltage (Uimp)
4000 V
Rated insulation voltage (Ui)
660 V
Shock resistance
15 g, Mechanical
Startup class
CLASS 10 (star-delta replacement)
CLASS 20 (heavy starting duty 3 x Iₑ for 45 s)
CLASS 30 (6 x Iₑ for 30 s)
Suitable for
Branch circuits, not as BCPD, (UL/CSA)
Type
Soft starter for three-phase loads, with control unit
Voltage type
DC

Climatic environmental conditions

Altitude
Max. 2000 m
Above 2000 m with 0.5 % derating per 100 m
Ambient operating temperature - min
-30 °C
Ambient operating temperature - max
50 °C
Ambient storage temperature - min
-50 °C
Ambient storage temperature - max
70 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-3

Main conducting paths

Overload cycle
AC-53a: 4.0 - 32: 99 - 3
Rated operational current (Ie) at AC-53, in-delta
727 A
Rated operational current (Ie) at AC-53
420 A
Rated operational voltage (Ue) - min
200 V
Rated operational voltage (Ue) - max
600 V
Short-circuit protection rating
NZMN3-S500, Type “1” coordination, Main conducting paths
Supply frequency
50/60 Hz, fLN, Main circuit
Voltage rating - max
600 V

Motor rating

Assigned motor power at 200/208 V, 60 Hz, 3-phase
125 HP
Assigned motor power at 220/230 V, 60 Hz, 3-phase
150 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
350 HP
Assigned motor power at 600 V, 60 Hz, 3-phase
450 HP
Assigned motor power in-delta at 220/230 V, 60 Hz
300 HP
Assigned motor power in-delta at 460/480 V, 60 Hz
600 HP
Assigned motor power in-delta at 575/600 V, 60 Hz
750 HP
Rated operational power at 220/230 V, 50 Hz
132 kW
Rated operational power at 400 V, 50 Hz
200 kW
Rated operational power at 500 V, 50 Hz
250 kW
Rated operational power in-delta at 220/230 V, 50 Hz
200 kW
Rated operational power in-delta at 400 V, 50 Hz
400 kW
Rated operational power in-delta at 500 V, 50 Hz
500 kW

Terminal capacities

Terminal capacity (flexible with ferrule)
1 x (2.5 - 4) mm², Control circuit cables
1 x (70 - 240) mm², Main cables
2 x (1 - 2.5) mm², Control circuit cables
2 x (25 - 240) mm², Main cables
Terminal capacity (solid)
1 x (2.5 - 4) mm², Control circuit cables
1 x (70 - 240) mm², Main cables
2 x (1 - 2.5) mm², Control circuit cables
2 x (25 - 240) mm², Main cables
Terminal capacity (solid/stranded AWG)
1 x (14 - 12), Control circuit cables
1 x (4 - 500 kcmil), Main cables
2 x (4 - 500 kcmil), Main cables
2 x (14 - 12), Control circuit cables
Terminal capacity (stranded)
1 x (70 - 150) mm², Main cables
2 x (1 - 2.5) mm², Control circuit cables
2 x (25 - 240) mm², Main cables
1 x (2.5 - 4) mm², Control circuit cables
Screwdriver size
0.6 x 3.5 mm, Terminal screws, Control circuit cables
Tightening torque
0.4 Nm, Screw terminals, Control circuit cables

Control circuit

Current consumption
150 mA, Control circuit, Digital inputs, External 24 V
1000 mA, Control circuit, Regulator supply
10 A/150 ms, Control circuit, Regulator supply at peak performance (close bypass) at 24 V DC
100 mA, Control circuit, Digital inputs, External 24 V (no-load)
Drop-out time
100 ms, DC operated
Drop-out voltage
0 - 3 V, DC operated
Pick-up time
100 ms at DC
Pick-up voltage
21.6 - 26.4 V DC
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at DC - min
24 V
Rated control supply voltage (Us) at DC - max
24 V

Input/Output

Input current
4 - 20 mA (Analog inputs)
Number of inputs
1 (current input)
Number of outputs
2 Relay Outputs (programmable)
Output voltage
120 V AC/DC (relay outputs)
Protection
Finger and back-of-hand proof, Protection against direct contact
Rated control voltage (Uc)
24 V DC
24 V DC (-10 %/+10 %)
Rated operational current (Ie) at AC-11
3 A

Soft start function

Application
  • 3-phase motors: Yes
  • Soft starting of three-phase asynchronous motors
Delay time
0 - 60 s, Soft start function, Ramp times
Kickstart
Max. 2000 ms (Kickstart Duration)
100% (Kickstart voltage)
Ramp/run-up time
180 s
Start voltage
Max. 85 %, Soft start function, Start voltage = turn-off voltage

Design verification

Equipment heat dissipation, current-dependent Pvid
25 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
420 A
Static heat dissipation, non-current-dependent Pvs
25 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification