Download document () of 20
We make what matters work*

169879

Eaton xEnergy Main LV systems LV switchgear. XW Extension for SWD H=450

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
169879
EAN
4015081663767
Product Length/Depth
200 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.3 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.