Download document () of 20
We make what matters work*

16CT

Eaton Bussmann series high speed British standard fuse, 250V, 16A, 200 kAIC, None, Fuse, Blade end X blade end, Stud

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
16CT
UPC
051712831673
EAN
5027590437516
Product Length/Depth
82 mm
Product Height
21 mm
Product Width
90 mm
Product Weight
8.3 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Designed and tested to BS88 part 4
IEC 60269-4

Electrical data

Amperage Rating
16 A
Voltage rating
690 V (IEC), 700 V (UL)
Rated voltage AC
690 V
Rated voltage DC
500 V
Interrupt rating
90 kA RMS Sym, 40 kA at 500 Vdc (IEC)
200 kA RMS Sym, 50 kA at 500 Vdc (UL)
Class
Class aR
Pre arc (I2T)
16
Clearing (I2T)
66
Watt losses
7 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Non Indicating

Compatble Trip indicator/Microswitch

Suitable for
TI700 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor

Export product specification