Knowledge Search
Download document () of 20
We make what matters work*

16D16R
FUSE 16A DI/E16 GR 500VAC

Fuse-link, LV, 16 A, AC 500 V, D1, gR, IEC, ultra rapid

General specifications

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
16D16R
EAN
5027590437547
Product Length/Depth
50 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
12.6 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
EAC
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

Electrical data

Amperage Rating
16 A
Voltage rating
500 V
Breaking capacity
50 kA
Utilization category
gR (general purpose semiconductor protection)

Product specification

Fuse size
DI
Fuse type
D16R - Ultra rapid
Fuse indicator
Non-indicating
Application
For domestic and general industrial applications

Compatible fuse base and gauge piece

Suitable for
E16/DI Fuse base
Accessory/spare part type
16GD16 Grey screw cap gauge piece

Export product specification