Knowledge Search
Download document () of 20
We make what matters work*

16D27Q

Fuse-link, LV, 16 A, AC 500 V, D2, gR, IEC, fast acting

General specifications

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
16D27Q
UPC
051712831710
EAN
5027590437561
Product Length/Depth
50 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
28.24 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
EAC
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

Electrical data

Amperage Rating
16 A
Voltage rating
500 V
Breaking capacity
50 kA
Utilization category
gR (general purpose semiconductor protection)

Product specification

Fuse size
DII
Fuse type
D27Q - Fast acting
Fuse indicator
Non-indicating
Application
For domestic and general industrial applications

Compatible fuse base and gauge piece

Suitable for
E27/DII Fuse base
TFD27 Fuse base screw fixing
SFRD27 Fuse base DIN-Rail mount
TFRD27 Fuse base DIN-Rail mount
Accessory/spare part type
16GD27 Grey screw cap gauge piece

Export product specification