Knowledge Search
Download document () of 20
We make what matters work*

16NHG0B

Eaton Bussmann series low voltage NH Fuse, 500V, 16A, 120 kAIC, Combination fuse status indicator, fuse, Class C gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
16NHG0B
UPC
051712232425
EAN
5027590437790
Product Length/Depth
125 mm
Product Height
58 mm
Product Width
30 mm
Product Weight
299.3333333 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Electrical data

Amperage Rating
16 A
Voltage rating
500 V
Voltage type
AC
Breaking capacity
120 kA
Class
Class gG/gL
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz

Product specification

Fuse size
NH3
Insulated metal gripping lugs (IMGL)
No

Accessories

Suitable for
SD3-D Single pole NH Fuse base
Microswitch 170H0235
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
TD3-D Triple pole NH Fuse base

Export product specification