Download document () of 20
We make what matters work*

170488

Eaton Arc Fault Protection System ARCON LV systems Protective Relays. ARCON slave connecting cable 3m

General specifications

Product Name
Eaton Arc Fault Protection System ARCON connection cable
Catalog Number
170488
EAN
4015081669868
Product Length/Depth
3000 mm
Product Height
11 mm
Product Width
11 mm
Product Weight
0.126 kg
Compliances
RoHS conform

Product specifications

Model
Connecting cable

Export product specification