Download document () of 20
We make what matters work*

170489

Eaton Arc Fault Protection System ARCON LV systems Protective Relays. ARCON slave connecting cable 7.5m

General specifications

Product Name
Eaton Arc Fault Protection System ARCON connection cable
Catalog Number
170489
EAN
4015081669875
Product Length/Depth
7500 mm
Product Height
11 mm
Product Width
11 mm
Product Weight
0.28 kg
Compliances
RoHS conform

Product specifications

Model
Connecting cable

Export product specification