Knowledge Search
Download document () of 20
We make what matters work*

1707DC

Eaton Crouse-Hinds series squeeze type connector, FMC, Straight, Insulated, Zinc die cast, 3/8"

General specifications

Product Name
Eaton Crouse-Hinds series squeeze type connector
Catalog Number
1707DC
UPC
784564003430
Product Length/Depth
1.06 in
Product Height
0.75 in
Product Width
0.75 in
Product Weight
0.05 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
FMC
Style
Squeeze
Material
Zinc die cast
Connector type
Straight
Insulator
Insulated
Trade size
3/8"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.