Knowledge Search
Download document () of 20
We make what matters work*

1708DC

Eaton Crouse-Hinds series squeeze type connector, FMC, Straight, Insulated, Zinc die cast, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series squeeze type connector
Catalog Number
1708DC
UPC
784564003447
Product Length/Depth
1.58 in
Product Height
1.08 in
Product Width
1.08 in
Product Weight
0.07 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
FMC
Style
Squeeze
Material
Zinc die cast
Connector type
Straight
Insulator
Insulated
Trade size
1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.