Download document () of 20
To be discontinued

170E3953

Fuse-link, high speed, 40 A, DC 2000 V, compact size 1, 57 x 70 x 266 mm, gR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E3953
EAN
5996516006658
Product Length/Depth
416 mm
Product Height
57 mm
Product Width
73 mm
Product Weight
0.9 kg
Compliances
EAC
Certifications
IEC

Electrical data

Amperage Rating
40 A
Voltage rating
2000 V
Interrupt rating
100 kAIC
Class
Class gR
Watt losses
22 W

Product specification

Application
traction
Fuse indicator
Top fuse status indicator

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.