Knowledge Search
Download document () of 20
We make what matters work*

170E6180

Fuse-link, high speed, 400 A, AC 800 V, compact size 2, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E6180
EAN
5996516002568
Product Length/Depth
78 mm
Product Height
123 mm
Product Width
155 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
400 A
Voltage rating
800 V
Voltage type
AC
Watt losses
72 W
Class
Class aR

Product specification

Fuse indicator
Top fuse status indicator
Fuse size
02

Export product specification