Knowledge Search
Download document () of 20
We make what matters work*

170E8076

Fuse-link, high speed, 250 A, AC 1000 V, DIN 2, aR, DIN, with indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E8076
UPC
051712213806
EAN
5027590438711
Product Length/Depth
280 mm
Product Height
65 mm
Product Width
180 mm
Product Weight
1883 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
250 A
Voltage rating
1000 V
Voltage type
AC
Watt losses
60 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse type
Bolted tag
DIN 43653
Fuse indicator
Centre fuse status indicator
Fuse size
2

Export product specification