Knowledge Search
Download document () of 20
We make what matters work*

170E8347

Eaton Bussmann series high speed square body fuse, 400A, 100 kAIC, Other, Fuse, Class gR

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E8347
UPC
051712806657
EAN
5996516007198
Product Length/Depth
130 mm
Product Height
77 mm
Product Width
59 mm
Product Weight
1300 g
Compliances
RoHS Compliant
IEC

Electrical data

Amperage Rating
400 A
Voltage rating
750 V
Voltage type
DC
Interrupt rating
100 kAIC
Class
Class gR
Pre arc (I2T)
55000
Watt losses
73 W

Product specification

Application
traction
Fuse indicator
Other
Fuse size
2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.