Knowledge Search
Download document () of 20
We make what matters work*

170E8596

Fuse-link, high speed, 315 A, AC 1400 V, DIN 2, aR, DIN, with indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E8596
EAN
5027590438780
Product Length/Depth
280 mm
Product Height
65 mm
Product Width
180 mm
Product Weight
850 g
Compliances
EAC
Certifications
DIN

Electrical data

Amperage Rating
315 A
Voltage rating
1400 V
Voltage type
AC
Watt losses
90 W
Class
Class aR

Product specification

Fuse type
Bolted tag
DIN 43653
Fuse indicator
Centre fuse status indicator
Fuse size
2

Export product specification